TCA 80M 2P 0.75kW 460V 60Hz B3 IP55

TCA 80M 2P 0.75kW 460V 60Hz B3 IP55 - TCAP751AE211GAA009

Part#: TCAP751AE211GAA009

Catalog#: R312B

Weight: 42 lb

List Price: $581.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600212
Weight Weight: 42.00 LB UPC UPC: 722856217882
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!