TCA 80M 4P 0.75kW 460V 60Hz B3 IP55

TCA 80M 4P 0.75kW 460V 60Hz B3 IP55 - TCAP752AE211GAA009

Part#: TCAP752AE211GAA009

Catalog#: R313B

Weight: 50.7 lb

List Price: $647.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600212
Weight Weight: 50.70 LB UPC UPC: 722856217899
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!