TCA 80M 0.75kW 4P 230/460V 60Hz B5 IP55

TCA 80M 0.75kW 4P 230/460V 60Hz B5 IP55 - TCAP752AE221GAA009

Part#: TCAP752AE221GAA009

Catalog#: R213

Weight: 42 lb

List Price: $671.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600212A
Weight Weight: 42.00 LB UPC UPC: 722856217813
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!