Cast Iron Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 90S Frame, TEFC

Cast Iron Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 90S Frame, TEFC - TCAP753AE211GAA009
Part#: TCAP753AE211GAA009
Catalog#: R314B
Model#: TCAP753AE211GAA009A
Weight: 44 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
| Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1148 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 90S | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 4.2/2.1 A |
| Power Factor | Power Factor: 68 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F8 | Design Code | Design Code: N (IEC) |
| KVA Code | KVA Code: E | Drive End Bearing Size | Drive End Bearing Size: 6205 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: N |
| CE | CE: Y | IP Code | IP Code: 55 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 9.64 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 24 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
| Frame Size | Frame Size: 90 | Frame Suffix | Frame Suffix: S |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Efficiency | Efficiency: 82.5 % | Speed | Speed: 1148 rpm |
| Connection Drawing | Connection Drawing: 8442000729 | Outline Drawing | Outline Drawing: SS600214 |
| Packaged Length | Packaged Length: 13.58 IN | Weight | Weight: 44.00 LB |
| UPC | UPC: 722856217714 | Packaged Width | Packaged Width: 8.07 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: India |
| Packaged Height | Packaged Height: 11.02 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.20 | 25%: 1.22 | 50%: 1.45 | 75%: 1.55 | 100%: 1.69 | 115%: 1.79 | 125%: 1.90 |
| % of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.30 | 50%: 0.50 | 75%: 0.70 | 100%: 0.90 | 115%: 1.10 | 125%: 1.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 63.2 | 50%: 75.6 | 75%: 82.5 | 100%: 82.5 | 115%: 80.5 | 125%: 80.1 |
| % of Rated Load: Power Factor (%) | 0%: 11.1 | 25%: 30.4 | 50%: 43.0 | 75%: 57.0 | 100%: 68.0 | 115%: 74.6 | 125%: 76.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,197 | 25%: 1,186 | 50%: 1,174 | 75%: 1,162 | 100%: 1,148 | 115%: 1,139 | 125%: 1,132 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.30 | 75%: 3.40 | 100%: 4.60 | 115%: 5.30 | 125%: 5.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 3.30 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 5.70 | Current (%): 0.0 | Torque (ft-lbs): 3.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |



