TCA 90S 0.75kW 6P 230/460V 60Hz B5 IP55

TCA 90S 0.75kW 6P 230/460V 60Hz B5 IP55 - TCAP753AE221GAA009

Part#: TCAP753AE221GAA009

Catalog#: R214

Weight: 57 lb

List Price: $815.00

Specifications


Connection Drawing Connection Drawing: 8442000729 Outline Drawing Outline Drawing: SS600214A
Weight Weight: 57.00 LB UPC UPC: 722856217820
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!