TCA 90S 6P 0.75kW 460V 60Hz B3 IP55

TCA 90S 6P 0.75kW 460V 60Hz B3 IP55 - TCAP753AE251GAA009

Part#: TCAP753AE251GAA009

Catalog#: R914

Weight: 58 lb

List Price: $864.00

Specifications


Connection Drawing Connection Drawing: 8442000085 Outline Drawing Outline Drawing: SS621107
Weight Weight: 58.00 LB UPC UPC: 722856218261
Country of Origin Country of Origin: India

Efficiency


Information not available at the moment. Please check back later!