Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 20 HP, 3 Ph, 50 Hz, 400 V, 984 RPM, 180L Frame

TerraMAX® Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 20 HP, 3 Ph, 50 Hz, 400 V, 984 RPM, 180L Frame - TCE0153A2111GAA001
Part#: TCE0153A2111GAA001
Catalog#: TCE0153A2111GAA001
Model#: TCE0153A2111GAA001
Weight: 569.34 lb
Your Price: Login is Required
Key Features
- Conforms to IEC 60034, IEC/EN 60079-0, IEC/EN 60079-7
- Class F with class B temperature rise
- Bi-directional fan
- Ambient 40°C (Higher ambient on request)
- All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132)
- Protection IP55 (Standard) & IP66 (Optional)
- Cast iron with special captive screws and metric cable entry for Terminal Box
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
| Output KW | Output KW: 15 kW | Voltage | Voltage: 400 V |
| Speed | Speed: 984 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 180L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 31 A |
| Power Factor | Power Factor: 0.8 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: Yes | IP Code | IP Code: IP55 |
| Number of Speeds | Number of Speeds: 3 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 6 | Rotation | Rotation: Bi-Directional |
| Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 750 mm | Frame Length | Frame Length: 366 mm |
| Shaft Diameter | Shaft Diameter: 48 mm | Shaft Extension | Shaft Extension: 110 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 15 kW |
| Frame Size | Frame Size: 180 | Frame Suffix | Frame Suffix: L |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: 400 V |
| Current | Current: 31 A | Efficiency | Efficiency: 91.2 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 984 rpm |
| Connection Drawing | Connection Drawing: 8442000085 | Outline Drawing | Outline Drawing: 0218000502 |
| Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 258.25 KG |
| UPC | UPC: 691720113776 | Packaged Width | Packaged Width: 430.00 MM |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 310.00 MM |
Efficiency
Information not available at the moment. Please check back later!



