Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 120 HP, 3 Ph, 50 Hz, 400 V, 743 RPM, 315L Frame

Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 120 HP, 3 Ph, 50 Hz, 400 V, 743 RPM, 315L Frame
Part#: TCE0904A2121GAA001
Catalog#: TCE0904A2121GAA001
Model#: TCE0904A2121GAA001
Weight: 2103.21 lb
Your Price: Login is Required
Key Features
- Conforms to IEC 60034, IEC/EN 60079-0, IEC/EN 60079-7
- Class F with class B temperature rise
- Bi-directional fan
- Ambient 40°C (Higher ambient on request)
- All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132)
- Protection IP55 (Standard) & IP66 (Optional)
- Cast iron with special captive screws and metric cable entry for Terminal Box
Specifications
Phase | Phase: 3 | Output HP | Output HP: 120 Hp |
Output KW | Output KW: 90 kW | Voltage | Voltage: 400 V |
Speed | Speed: 743 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 315L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 189.8 A | Power Factor | Power Factor: 0.7 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: IP55 |
Number of Speeds | Number of Speeds: 3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 8 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B5 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 1317 mm | Frame Length | Frame Length: 840 mm |
Shaft Diameter | Shaft Diameter: 65 mm | Shaft Extension | Shaft Extension: 140 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 189.8 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 743 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0231500897 | Voltage | Voltage: 400 V |
Output KW | Output KW: 90 kW | Output HP | Output HP: 120 Hp |
Frame Size | Frame Size: 315 | Efficiency | Efficiency: 93.4 % |
Packaged Length | Packaged Length: 1420.00 MM | Weight | Weight: 954.00 KG |
UPC | UPC: 691720114957 | Packaged Width | Packaged Width: 760.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 950.00 MM |
Efficiency
Information not available at the moment. Please check back later!