Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 3 HP, 3 Ph, 50 Hz, 400 V, 2889 RPM, 90L Frame

TerraMAX® Increased Safety Motors Ex eb, Totally Enclosed Fan Cooled, 3 HP, 3 Ph, 50 Hz, 400 V, 2889 RPM, 90L Frame - TCE2P21A5111GAA001
Part#: TCE2P21A5111GAA001
Catalog#: TCE2P21A5111GAA001
Model#: TCE2P21A5111GAA001
Weight: 67.15 lb
Your Price: Login is Required
Key Features
- Conforms to IEC 60034, IEC/EN 60079-0, IEC/EN 60079-7
- Class F with class B temperature rise
- Bi-directional fan
- Ambient 40°C (Higher ambient on request)
- All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132)
- Protection IP55 (Standard) & IP66 (Optional)
- Cast iron with special captive screws and metric cable entry for Terminal Box
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 400 V |
| Speed | Speed: 2889 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 90L | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 85.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 4.3 A |
| Power Factor | Power Factor: 0.86 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6205 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: Yes | IP Code | IP Code: IP55 |
| Number of Speeds | Number of Speeds: 3 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 2 | Rotation | Rotation: Bi-Directional |
| Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 332 mm | Frame Length | Frame Length: 128 mm |
| Shaft Diameter | Shaft Diameter: 24 mm | Shaft Extension | Shaft Extension: 50 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 90 | Frame Suffix | Frame Suffix: L |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: 400 V |
| Current | Current: 4.3 A | Efficiency | Efficiency: 85.9 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 2889 rpm |
| Connection Drawing | Connection Drawing: 8442000085 | Outline Drawing | Outline Drawing: 0209000395 |
| Packaged Length | Packaged Length: 350.00 MM | Weight | Weight: 30.46 KG |
| UPC | UPC: 691720113240 | Packaged Width | Packaged Width: 225.00 MM |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 280.00 MM |
Efficiency
Information not available at the moment. Please check back later!



