MODEL-IHP

Part#: TCF81035E

Catalog#: TCF81035E

Weight: 471 lb

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: 284TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Duty Duty: Continuous Insulation Class Insulation Class: F
Poles Poles: 4 Drive End Bearing Drive End Bearing: 6310
Opp Drive End Bearing Opp Drive End Bearing: 6210
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Efficiency Efficiency: 93.6 % Weight Weight: 471.00 LB
UPC UPC: 786674055095

Efficiency


Information not available at the moment. Please check back later!