MODEL-IHP
MODEL-IHP
Part#: TCF81052E
Catalog#: TCF81052E
Weight: 108 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.5 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230 / 460 V |
Speed | Speed: 1165 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 4.8 / 2.4 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Poles | Poles: 6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Speed | Speed: 1165 rpm |
Voltage | Voltage: 230 / 460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 182 |
Weight | Weight: 108.00 LB | UPC | UPC: 786674055163 |
Efficiency
Information not available at the moment. Please check back later!