3,1200,TEFC,213TC,3/60/230/460
3,1200,TEFC,213TC,3/60/230/460
Part#: TCF82054E
Catalog#: TCF82054E
Weight: 167 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230 / 460 V |
Speed | Speed: 1170 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.6 / 4.3 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.12 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Speed | Speed: 1170 rpm |
Outline Drawing | Outline Drawing: TCF82054E-S01 | Voltage | Voltage: 230 / 460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 22.43 IN | Weight | Weight: 167.00 LB |
UPC | UPC: 786674055620 | Packaged Height | Packaged Height: 17.50 IN |
Efficiency
Information not available at the moment. Please check back later!