IE3, Mining Duty Motors, 2.2 kW, 3Ph, 8 Pole, 230/400V, B5, 50Hz, 132S Frame, TEFC

IE3, Mining Duty Motors, 2.2 kW, 3Ph, 8 Pole, 230/400V, B5, 50Hz, 132S Frame, TEFC
Part#: TCM2P24AZ121GAC011
Catalog#: TCM2P24AZ121GAC011
Model#: TCM2P24AZ121GAC011
Weight: 156.53 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B5
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/400 V |
Speed | Speed: 723 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 132S | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 81.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 5.5 A |
Power Factor | Power Factor: 0.7 | Duty | Duty: S1 |
Insulation Class | Insulation Class: H | Drive End Bearing Size | Drive End Bearing Size: 6308 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: NO | CSA | CSA: NO |
CE | CE: YES | IP Code | IP Code: 66 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 8 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B5 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Z - C3 | Opp Drive End Bearing | Opp Drive End Bearing: Z - C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 465 mm | Frame Length | Frame Length: 202 mm |
Shaft Diameter | Shaft Diameter: 38 mm | Shaft Extension | Shaft Extension: 80 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: S |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 230/400 V |
Current | Current: 5.5 A | Efficiency | Efficiency: 81.9 % |
Service Factor | Service Factor: 1 | Speed | Speed: 723 rpm |
Connection Drawing | Connection Drawing: 8442000085 | Outline Drawing | Outline Drawing: 0213201082 |
Packaged Length | Packaged Length: 530.00 MM | Weight | Weight: 71.00 KG |
UPC | UPC: 72285619353 | Packaged Width | Packaged Width: 405.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 375.00 MM |
Efficiency
Information not available at the moment. Please check back later!