IE3, Mining Duty Motors, 0.75 kW, 3Ph, 6 Pole, 230/400V, B3, 50Hz, 90S Frame, TEFC

IE3, Mining Duty Motors, 0.75 kW, 3Ph, 6 Pole, 230/400V, B3, 50Hz, 90S Frame, TEFC
Part#: TCMP753AZ113GAC011
Catalog#: TCMP753AZ113GAC011
Model#: TCMP753AZ113GAC011
Weight: 55.12 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/400 V |
Speed | Speed: 946 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 90S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 2.1 A | Power Factor | Power Factor: 0.64 |
Duty | Duty: S1 | Insulation Class | Insulation Class: H |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: NO | CSA | CSA: NO |
CE | CE: YES | IP Code | IP Code: 66 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 6 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z | Opp Drive End Bearing | Opp Drive End Bearing: 2z |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 307 mm | Frame Length | Frame Length: 128 mm |
Shaft Diameter | Shaft Diameter: 24 mm | Shaft Extension | Shaft Extension: 50 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: S |
Current | Current: 2.1 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 946 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0209000817 | Voltage | Voltage: 230/400 V |
Frame Size | Frame Size: 90 | Efficiency | Efficiency: 78.9 % |
Packaged Length | Packaged Length: 355.00 MM | Weight | Weight: 25.00 KG |
UPC | UPC: 722856188571 | Packaged Width | Packaged Width: 295.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 230.00 MM |
Efficiency
Information not available at the moment. Please check back later!