General Purpose Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 145T Frame, TEFC

General Purpose Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 145T Frame, TEFC

Part#: TE116

Catalog#: TE116

Weight: 60 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2133
  • Inverter duty 10:1 variable torque and 10:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly

Specifications


Phase Phase: 3 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 575 V
Speed Speed: 1730 rpm Service Factor Service Factor: 1.15
Frame Frame: 145T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 2 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 14.20 in
Frame Length Frame Length: 6.75 in Shaft Diameter Shaft Diameter: 0.875 in
Shaft Extension Shaft Extension: 2.25 in
Output HP Output HP: 2 Hp Output KW Output KW: 1.5 kW
Frame Size Frame Size: 145 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 575 V Service Factor Service Factor: 1.15
Speed Speed: 1730 rpm Connection Drawing Connection Drawing: A-EE7300
Outline Drawing Outline Drawing: SS620612 Packaged Length Packaged Length: 15.97 IN
Weight Weight: 60.00 LB UPC UPC: 786674064004
Packaged Width Packaged Width: 11.86 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: China Packaged Height Packaged Height: 9.85 IN

Efficiency


Information not available at the moment. Please check back later!