General Purpose Motor

General Purpose Motor - TE119

Part#: TE119

Catalog#: TE119

Weight: 170 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2136
  • Inverter duty 10:1 variable torque and 10:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly

Specifications


Number of Speeds Number of Speeds: 1
Overall Length Overall Length: 18.23 in Frame Length Frame Length: 7.24 in
Shaft Diameter Shaft Diameter: 1.375 in Shaft Extension Shaft Extension: 3.38 in
Output KW Output KW: 2.2 kW Frame Suffix Frame Suffix: T
Packaged Length Packaged Length: 19.61 IN Weight Weight: 170.00 LB
UPC UPC: 786674062109 Packaged Width Packaged Width: 16.58 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 19.05 IN

Efficiency


Information not available at the moment. Please check back later!