General Purpose Motor

General Purpose Motor - TE161

Part#: TE161

Catalog#: TE161

Weight: 621 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2154
  • Inverter duty 10:1 variable torque and 10:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly

Specifications


Number of Speeds Number of Speeds: 1
Overall Length Overall Length: 32.68 in Frame Length Frame Length: 15.96 in
Shaft Diameter Shaft Diameter: 2.125 in Shaft Extension Shaft Extension: 5.25 in
Output KW Output KW: 18.7 kW Frame Suffix Frame Suffix: T
Packaged Length Packaged Length: 37.44 IN Weight Weight: 621.00 LB
UPC UPC: 786674062451 Packaged Width Packaged Width: 27.91 IN
HTC HTC: 8414.59.6560 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 28.15 IN

Efficiency


Information not available at the moment. Please check back later!