General Purpose Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 326T Frame, ODP

General Purpose Motor, 50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 326T Frame, ODP

Part#: TO161

Catalog#: TO161

Weight: 683 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2074
  • Inverter duty 10:1 variable torque and 2:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Standard assembly F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 575 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 47.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: POLYPHASE Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 29.73 in
Frame Length Frame Length: 11.70 in Shaft Diameter Shaft Diameter: 2.125 in
Shaft Extension Shaft Extension: 5.25 in
Output HP Output HP: 50 Hp Output KW Output KW: 37.3 kW
Frame Size Frame Size: 326 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 575 V Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Connection Drawing Connection Drawing: A-EE7300
Outline Drawing Outline Drawing: SS620242 Packaged Length Packaged Length: 34.46 IN
Weight Weight: 683.00 LB UPC UPC: 786674063113
Packaged Width Packaged Width: 27.80 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 28.15 IN

Efficiency


Information not available at the moment. Please check back later!