General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 405TS Frame, ODP

General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 405TS Frame, ODP
Part#: TO184
Catalog#: TO184
Weight: 1369 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2105
- Inverter duty 10:1 variable torque and 2:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93.3 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 140 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 35.44 in |
Frame Length | Frame Length: 21.25 in | Shaft Diameter | Shaft Diameter: 2.125 in |
Shaft Extension | Shaft Extension: 4.25 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7308AA |
Outline Drawing | Outline Drawing: SS620254 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 93.3 kW | Output HP | Output HP: 125 Hp |
Frame Size | Frame Size: 405 | Packaged Length | Packaged Length: 40.16 IN |
Weight | Weight: 1369.00 LB | UPC | UPC: 786674063854 |
Packaged Width | Packaged Width: 30.71 IN | HTC | HTC: 8501.53.4080 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 33.27 IN |
Efficiency
Information not available at the moment. Please check back later!