MODEL-IHP

Part#: V200

Catalog#: V200

Weight: 60 lb

Specifications


Phase Phase: 1 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 115/230 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: S182T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 72.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 25/12.5 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206sff
Opp Drive End Bearing Opp Drive End Bearing: 204sff Frame Length Frame Length: 6.50 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 115/230 V Output KW Output KW: 1.5 kW
Output HP Output HP: 2 Hp Frame Size Frame Size: 182
Efficiency Efficiency: 72.5 % Frame Prefix Frame Prefix: S
Weight Weight: 60.00 LB UPC UPC: 786674033499

Efficiency


Information not available at the moment. Please check back later!