MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - V202
Part#: V202
Catalog#: V202
Weight: 80 lb
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
| Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: S182TC | Efficiency | Efficiency: 72.2 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 32/16 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 206 |
| Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 6.50 in |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: TC |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 115/230 V |
| Efficiency | Efficiency: 72.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3500 rpm | Frame Prefix | Frame Prefix: S |
| Weight | Weight: 80.00 LB | UPC | UPC: 786674033512 |
Efficiency
Information not available at the moment. Please check back later!