MODEL-IHP

Part#: V202

Catalog#: V202

Weight: 80 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 115/230 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: S182TC Efficiency Efficiency: 72.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 32/16 A Duty Duty: Continuous
Insulation Class Insulation Class: B Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 6.50 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Voltage Voltage: 115/230 V
Efficiency Efficiency: 72.2 % Service Factor Service Factor: 1.15
Speed Speed: 3500 rpm Frame Prefix Frame Prefix: S
Weight Weight: 80.00 LB UPC UPC: 786674033512

Efficiency


Information not available at the moment. Please check back later!