MODEL-IHP

Part#: V209

Catalog#: V209

Weight: 84 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1745 rpm Service Factor Service Factor: 1.15
Frame Frame: A184T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 82 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 8.25 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1745 rpm
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 82 % Frame Prefix Frame Prefix: A
Weight Weight: 84.00 LB UPC UPC: 786674033550

Efficiency


Information not available at the moment. Please check back later!