General Purpose Motor, 3.0 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, S182T Frame, DP

General Purpose Motor, 3.0 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, S182T Frame, DP
Part#: V210
Catalog#: V210
Weight: 68 lb
Your Price: Login is Required
Key Features
- Heavy gauge steel frame and base
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S182T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 32/16 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start, Induction Run, Single Or Dual Voltage | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 13.67 in |
Frame Length | Frame Length: 6.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: 80022846.PCX |
Outline Drawing | Outline Drawing: 11452800-S01 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Frame Prefix | Frame Prefix: S |
Packaged Length | Packaged Length: 16.67 IN | Weight | Weight: 68.00 LB |
UPC | UPC: 786674033567 | Packaged Width | Packaged Width: 14.80 IN |
Packaged Height | Packaged Height: 11.86 IN |
Efficiency
Information not available at the moment. Please check back later!