MODEL-IHP

Part#: V211

Catalog#: V211

Weight: 82 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 3510 rpm Service Factor Service Factor: 1.15
Frame Frame: L184T Enclosure Enclosure: Open Drip Proof
Efficiency Efficiency: 77 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 25.6 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 3510 rpm
Voltage Voltage: 230 V Frame Size Frame Size: 184
Efficiency Efficiency: 77 % Frame Prefix Frame Prefix: L
Weight Weight: 82.00 LB UPC UPC: 786674033574

Efficiency


Information not available at the moment. Please check back later!