MODEL-IHP
MODEL-IHP - V220
Part#: V220
Catalog#: V220
Weight: 96 lb
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: L184TY | Efficiency | Efficiency: 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25.6 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Drive End Bearing | Drive End Bearing: 207sff |
Opp Drive End Bearing | Opp Drive End Bearing: 204sff | Frame Length | Frame Length: 7.50 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TY |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Efficiency | Efficiency: 77 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3510 rpm | Frame Prefix | Frame Prefix: L |
Weight | Weight: 96.00 LB | UPC | UPC: 786674033604 |
Efficiency
Information not available at the moment. Please check back later!