General Purpose Farm Duty Motor, 5.5 HP, 1 Ph, 60 Hz, 230 V, 1200 RPM, 215T Frame, DP

General Purpose Farm Duty Motor, 5.5 HP, 1 Ph, 60 Hz, 230 V, 1200 RPM, 215T Frame, DP

Part#: V308M2

Catalog#: V308M2

Weight: 136 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Double sealed ball bearings
  • Manual overload protector

Specifications


Phase Phase: 1 Output HP Output HP: 5.5 Hp
Output KW Output KW: 4.1 kW Voltage Voltage: 230 V
Speed Speed: 1165 rpm Service Factor Service Factor: 1
Frame Frame: 215T Thermal Protection Thermal Protection: Manual
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 22 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 6 Rotation Rotation: Selective Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 19.31 in
Frame Length Frame Length: 12.40 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.47 in
Output HP Output HP: 5.50 Hp Output KW Output KW: 4.1 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230 V Service Factor Service Factor: 1
Speed Speed: 1165 rpm Connection Drawing Connection Drawing: A-EE9048MT-CY
Outline Drawing Outline Drawing: 037826CY Packaged Length Packaged Length: 22.19 IN
Weight Weight: 136.00 LB UPC UPC: 786674069399
Packaged Width Packaged Width: 16.50 IN HTC HTC: 8501.40.6040
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN

Efficiency


Information not available at the moment. Please check back later!