MODEL-IHP
MODEL-IHP
Part#: V316
Catalog#: V316
Weight: 151 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: D215T | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 80.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 25.6/12.8 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 307 |
Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 10 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 80.4 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 151.00 LB | UPC | UPC: 786674033673 |
Efficiency
Information not available at the moment. Please check back later!