1060KW,1500,TEFC,Y500,3/50/3300
1060KW,1500,TEFC,Y500,3/50/3300
Part#: Y500HVFC6026
Catalog#: Y500HVFC6026
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1250 Hp |
Output KW | Output KW: 930 kW | Voltage | Voltage: 3300 V |
Speed | Speed: 1493 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 500LX | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 223 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6330 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6330 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0513 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball (Skf Only) |
Opp Drive End Bearing | Opp Drive End Bearing: Ball (Skf Only) | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LX |
Current | Current: 223 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1493 rpm | Connection Drawing | Connection Drawing: A-EE7300CH |
Outline Drawing | Outline Drawing: B-SS620477 | Voltage | Voltage: 3300 V |
Output KW | Output KW: 930 kW | Output HP | Output HP: 1250 Hp |
Frame Size | Frame Size: 500 | Efficiency | Efficiency: 96.5 % |
Country of Origin | Country of Origin: China |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 890.00 | Current (%): 400.0 | Torque (ft-lbs): 12,500.00 | Torque (%): 250.0 | Speed (RPM): 1,450 | Rated Output (KW): | Power Factor (%): 59.5 | Rated Output (Hp): 1,420.00 |
Curvepoint: Pull-Up | Current (Amps): 1,505.00 | Current (%): 676.0 | Torque (ft-lbs): 5,455.00 | Torque (%): 109.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,420.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,675.00 | Current (%): 751.0 | Torque (ft-lbs): 6,420.00 | Torque (%): 128.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.5 | Rated Output (Hp): 1,420.00 |
Curvepoint: 2/3 | Current (Amps): 1,425.00 | Current (%): 638.0 | Torque (ft-lbs): 5,780.00 | Torque (%): 116.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,420.00 |
Curvepoint: 1/3 | Current (Amps): 1,590.00 | Current (%): 714.0 | Torque (ft-lbs): 5,455.00 | Torque (%): 109.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,420.00 |
Curvepoint: No Load | Current (Amps): 62.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 1,420.00 |
Curvepoint: Full Load | Current (Amps): 223.00 | Current (%): 100.0 | Torque (ft-lbs): 5,000.00 | Torque (%): 100.0 | Speed (RPM): 1,493 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 1,420.00 |
Efficiency
Information not available at the moment. Please check back later!