Product Comparator
Product
..3HP..1760RPM.182T.DP.575V.3PH.60HZ.CONT.40C.1.25SF.RIGID.C182T17DB58A.............
Part#:132261.00
Catalog#:132261.00
Superseded

General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, DP
Part#:182TTDBD6030
Catalog#:GT0110
List Price: $663.00
Your Price: Login is Required
Related
OBSOLETE - 3HP..1760RPM.182.DP./V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID..C182T17DB41B
Part#:G130442.00
Catalog#:G130442.00
Product
..3HP..1760RPM.182T.DP.575V.3PH.60HZ.CONT.40C.1.25SF.RIGID.C182T17DB58A.............
General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, DP
OBSOLETE - 3HP..1760RPM.182.DP./V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID..C182T17DB41B
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1760 rpm
Speed: 1770 rpm
Speed: 1760 rpm
Service Factor
Service Factor: 1.25
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 182T
Frame: 182T
Frame: 182T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 86.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 3.2 A
Current: 3.2 A
Current: 3.5 A
Power Factor
Power Factor: 79
Power Factor: 77.5
Power Factor: 73.8
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: B
KVA Code
KVA Code: K
KVA Code: L
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 6.03 Ohms
Resistance Main: 4.12 Ohms
Resistance Main: 4.85 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: 12.25 in
Overall Length: N/A
Frame Length
Frame Length: N/A
Frame Length: 184.60 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.125 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 2.75 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.25
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 3.2 A
Current: 3.2 A
Current: 3.5 A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1760.0 rpm
Speed: 1770.0 rpm
Speed: 1760.0 rpm
Connection Drawing
Connection Drawing: 005102.01
Connection Drawing: EE7300
Connection Drawing: 005102.01
Outline Drawing
Outline Drawing: 035464-900
Outline Drawing: SS600198-100
Outline Drawing: 035464-850
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 182
Frame Size: 182
Frame Size: 182
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 86.5 %