Product Comparator
Product
..5HP..1755RPM.184T.DP.575V.3PH.60HZ.CONT.40C.1.15SF.RIGID.C184T17DB80A.............
Part#:132262.00
Catalog#:132262.00
Superseded

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184T Frame, DP
Part#:184TTDBD6030
Catalog#:GT0113
List Price: $797.00
Your Price: Login is Required
Substitute

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184T Frame, DP
Part#:184TTDW16040
Catalog#:E916B
Product
..5HP..1755RPM.184T.DP.575V.3PH.60HZ.CONT.40C.1.15SF.RIGID.C184T17DB80A.............
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184T Frame, DP
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1755 rpm
Speed: 1765 rpm
Speed: 1755 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 184T
Frame: 184T
Frame: 184T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 5.0 A
Current: 5.3 A
Current: 5.1 A
Power Factor
Power Factor: 83
Power Factor: 80
Power Factor: 83
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: B
KVA Code
KVA Code: J
KVA Code: K
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 0 Ohms
Resistance Main: 2.72 Ohms
Resistance Main: 2.72 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: 13.25 in
Overall Length: 14.19 in
Frame Length
Frame Length: N/A
Frame Length: 210.00 in
Frame Length: 10.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 2.75 in
Shaft Extension: 2.81 in
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 5.0 A
Current: 5.3 A
Current: 5.1 A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1755.0 rpm
Speed: 1765.0 rpm
Speed: 1755.0 rpm
Connection Drawing
Connection Drawing: 005102.01
Connection Drawing: EE7300
Connection Drawing: 005102.01ME
Outline Drawing
Outline Drawing: 035464-1000
Outline Drawing: SS600198-200
Outline Drawing: 035530-1000
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %