Product Comparator
Product

Close-Coupled Pump Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215JM Frame, DP - 140666.00
Part#:140666.00
Catalog#:140666.00
Superseded

Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215JM Frame, DP - 141431.00
Part#:141431.00
Catalog#:141431.00
List Price: $2,712.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215JM Frame, DP - 215TBDW7027
Part#:215TBDW7027
Catalog#:Z413
List Price: $2,517.00
Your Price: Login is Required
Product
Close-Coupled Pump Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215JM Frame, DP
Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215JM Frame, DP
Close-Coupled Pump Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215JM Frame, DP
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230 V
Voltage: 230 V
Voltage: 230 V
Current
Current: 43.0 A
Current: 39.0 A
Current: 44.0 A
Efficiency
Efficiency: 81.5 %
Efficiency: 86.5 %
Efficiency: 82.5 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: 005077.10
Connection Drawing: 005528.01
Connection Drawing: A-EE9048MF
Outline Drawing
Outline Drawing: 038179-1350
Outline Drawing: OL141431-1240
Outline Drawing: A-SS89482-1240
Phase
Phase: 1.0
Phase: 1.0
Phase: 1.0
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Voltage
Voltage: 230 V
Voltage: 230 V
Voltage: 230 V
Speed
Speed: 1740 rpm
Speed: 1745 rpm
Speed: 1730 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 215JM
Frame: 215JM
Frame: 215JM
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 81.5 %
Efficiency: 86.5 %
Efficiency: 82.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 43.0 A
Current: 39.0 A
Current: 44.0 A
Power Factor
Power Factor: 92.5
Power Factor: 96.4
Power Factor: 89
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: L
Design Code: L
Design Code: L
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6209
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 12
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Capacitor Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Resistance Main
Resistance Main: .134 Ohms
Resistance Main: 0 Ohms
Resistance Main: 0 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: JM
Shaft Type: JM
Shaft Type: JM
Overall Length
Overall Length: 19.88 in
Overall Length: 21.17 in
Overall Length: 21.17 in
Frame Length
Frame Length: 13.50 in
Frame Length: 12.40 in
Frame Length: 12.40 in
Shaft Diameter
Shaft Diameter: 0.875 in
Shaft Diameter: 1.125 in
Shaft Diameter: 0.875 in
Shaft Extension
Shaft Extension: 4.21 in
Shaft Extension: 4.5 in
Shaft Extension: 4.25 in
Assembly/Box Mounting
Assembly/Box Mounting: F1 Only
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY