Product Comparator
Product

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, DP
Part#:141228.00
Catalog#:141228.00
Superseded
7.5, 1800, DP, 213TC, 3/60/230/460
Part#:213TTDBD6029
Catalog#:GT0316
Substitute

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, DP
Part#:213TTDWD16024
Catalog#:C106B
Product
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, DP
7.5,1800,DP,213TC,3/60/230/460
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, DP
Phase
Phase: 3.0
Phase: N/A
Phase: 3.0
Output HP
Output HP: 10 & 7.50 Hp
Output HP: N/A
Output HP: 10 & 7.50 Hp
Output KW
Output KW: 7.5 & 5.6 kW
Output KW: N/A
Output KW: 7.5 & 5.6 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: N/A
Voltage: 230/460 & 190/380 V
Speed
Speed: 3530 & 2930 rpm
Speed: N/A
Speed: 3530 & 2930 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: N/A
Service Factor: 1.15 & 1.15
Frame
Frame: 213TC
Frame: N/A
Frame: 213TC
Enclosure
Enclosure: Drip Proof
Enclosure: N/A
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Efficiency
Efficiency: 90.2 & 88.5 %
Efficiency: N/A
Efficiency: 90.2 & 88.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: N/A
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: N/A
Frequency: 60 & 50 Hz
Current
Current: 24.2/12.1 & 22.6/11.3 A
Current: N/A
Current: 24.2/12.1 & 22.6/11.3 A
Power Factor
Power Factor: 85.4
Power Factor: N/A
Power Factor: 85.4
Duty
Duty: Continuous
Duty: N/A
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: N/A
Insulation Class: B
Design Code
Design Code: B
Design Code: N/A
Design Code: B
KVA Code
KVA Code: G
KVA Code: N/A
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: N/A
UL: Recognized
CSA
CSA: Y
CSA: N/A
CSA: Y
CE
CE: Y
CE: N/A
CE: Y
IP Code
IP Code: 22
IP Code: N/A
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: N/A
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Line Or Inverter
Starting Method: N/A
Starting Method: Across The Line
Poles
Poles: 2
Poles: N/A
Poles: 2
Rotation
Rotation: Reversible
Rotation: N/A
Rotation: Reversible
Resistance Main
Resistance Main: 1.4632 Ohms
Resistance Main: N/A
Resistance Main: 1.4632 Ohms
Mounting
Mounting: Round
Mounting: N/A
Mounting: Round
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: N/A
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: N/A
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: N/A
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: N/A
Shaft Type: T
Overall Length
Overall Length: 18.03 in
Overall Length: N/A
Overall Length: 18.03 in
Frame Length
Frame Length: 11.15 in
Frame Length: N/A
Frame Length: 11.15 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: N/A
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.12 in
Shaft Extension: N/A
Shaft Extension: 3.12 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor
Service Factor: 1.15
Service Factor: N/A
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: N/A
Frame Suffix: TC
Current
Current: 24.2/12.1 A
Current: N/A
Current: 24.2/12.1 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: N/A
Frequency: 60 Hz
Speed
Speed: 3530.0 rpm
Speed: N/A
Speed: 3530.0 rpm
Connection Drawing
Connection Drawing: 005010.01
Connection Drawing: N/A
Connection Drawing: 005010.01
Outline Drawing
Outline Drawing: SS86595-1115
Outline Drawing: N/A
Outline Drawing: SS86595-1115
Voltage
Voltage: 230/460 V
Voltage: N/A
Voltage: 230/460 V
Output KW
Output KW: 7.5 kW
Output KW: N/A
Output KW: 7.5 kW
Output HP
Output HP: 10 Hp
Output HP: N/A
Output HP: 10 Hp
Frame Size
Frame Size: 213
Frame Size: N/A
Frame Size: 213
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 90.2 %
Efficiency: N/A
Efficiency: 90.2 %