Product Comparator
Product

General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 326T Frame, TEFC
Part#:170005.60
Catalog#:170005.60
Superseded

General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 326T Frame, TEFC
Part#:326TTFCD6076
Catalog#:GT1032A
List Price: $5,967.00
Your Price: Login is Required
Related

Obsolete, replaced by B199026.00 -.30HP..1200RPM.326T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GENERAL PURPOSE........
Part#:199026.00
Catalog#:199026.00
Product
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 326T Frame, TEFC
General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 326T Frame, TEFC
Obsolete, replaced by B199026.00 -.30HP..1200RPM.326T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GENERAL PURPOSE........
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 30 & 25 Hp
Output HP: 30 & 25 Hp
Output HP: 30 & 25 Hp
Output KW
Output KW: 22.4 & 18.7 kW
Output KW: 22.4 & 18.7 kW
Output KW: 22.4 & 18.7 kW
Voltage
Voltage: 208-230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1190 & 990 rpm
Speed: 1185 & 985 rpm
Speed: 1185 & 985 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 326T
Frame: 326T
Frame: 326T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93.6 & 92.4 %
Efficiency: 93 & 92.4 %
Efficiency: 93 & 93 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 82-77/38.5 & 78/39 A
Current: 76/38 & 77/38.5 A
Current: 80/40 & 80/40 A
Power Factor
Power Factor: 78
Power Factor: 79
Power Factor: 76
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6312
Opp Drive End Bearing Size: 6212
Opp Drive End Bearing Size: 6311
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: Y
CE: N
IP Code
IP Code: 43
IP Code: 55
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .197 Ohms
Resistance Main: .268 Ohms
Resistance Main: .2269 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 31.02 in
Overall Length: 31.19 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: 2.125 in
Shaft Diameter: 2.125 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: 5.25 in
Shaft Extension: 5.25 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 82.0-77.0/38.5 A
Current: 76.0/38.0 A
Current: 80.0/40.0 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1190.0 rpm
Speed: 1185.0 rpm
Speed: 1185.0 rpm
Connection Drawing
Connection Drawing: 004172.01
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA-LE
Outline Drawing
Outline Drawing: 16954160
Outline Drawing: SS312782-200
Outline Drawing: SS620247
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 22.4 kW
Output KW: 22.4 kW
Output KW: 22.4 kW
Output HP
Output HP: 30 Hp
Output HP: 30 Hp
Output HP: 30 Hp
Frame Size
Frame Size: 326
Frame Size: 326
Frame Size: 326
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 93.6 %
Efficiency: 93.0 %
Efficiency: 93.0 %