Product Comparator
Product

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 326T Frame, DP
Part#:170021.60
Catalog#:170021.60
Superseded

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326T Frame, DP
Part#:326TTDBD6026
Catalog#:GT0077
List Price: $3,979.00
Your Price: Login is Required
Related

Obsolete, replaced by B199714.00 - 50HP..1800RPM.326T.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
Part#:199714.00
Catalog#:199714.00
Product
General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 326T Frame, DP
General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326T Frame, DP
Obsolete, replaced by B199714.00 - 50HP..1800RPM.326T.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 50 & 40 Hp
Output HP: 50 & 40 Hp
Output HP: 50 & 40 Hp
Output KW
Output KW: 37.0 & 30.0 kW
Output KW: 37.0 & 30.0 kW
Output KW: 37.0 & 30.0 kW
Voltage
Voltage: 208-230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1780 & 1480 rpm
Speed: 1780 & 1480 rpm
Speed: 1785 & 1480 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 326T
Frame: 326T
Frame: 326T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 94.5 %
Efficiency: 94.5 & 93.9 %
Efficiency: 94.5 & 94.1 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 129-118/59 & 112/56.0 A
Current: 118/59 & 114/57 A
Current: 118/59 & 114/57 A
Power Factor
Power Factor: 84
Power Factor: 84
Power Factor: 83.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6312
Opp Drive End Bearing Size: 6311
Opp Drive End Bearing Size: 6311
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 23
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Wye Start Delta Run Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .119 Ohms
Resistance Main: .158 Ohms
Resistance Main: .1714 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Rolled Steel
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 27.52 in
Overall Length: 29.73 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: 2.125 in
Shaft Diameter: 2.125 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: 5.25 in
Shaft Extension: 5.25 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 4:1/VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 129.0-118.0/59.0 A
Current: 118.0/59.0 A
Current: 118.0/59.0 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1780.0 rpm
Speed: 1780.0 rpm
Speed: 1785.0 rpm
Connection Drawing
Connection Drawing: 004172.01
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA-LE
Outline Drawing
Outline Drawing: 16955460
Outline Drawing: SS620746-200
Outline Drawing: SS620242
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 37.0 kW
Output KW: 37.0 kW
Output KW: 37.0 kW
Output HP
Output HP: 50 Hp
Output HP: 50 Hp
Output HP: 50 Hp
Frame Size
Frame Size: 326
Frame Size: 326
Frame Size: 326
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 94.5 %
Efficiency: 94.5 %
Efficiency: 94.5 %