Product Comparator
Product

General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 254T Frame, TEFC
Part#:170122.60
Catalog#:170122.60
Superseded

General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 254T Frame, TEFC
Part#:254TTFCD6076
Catalog#:GT1017A
List Price: $2,461.00
Your Price: Login is Required
Related
OBSOLETE REPLACED BY B199011.00 ..7 1/2HP..1200RPM.254T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.14SF.RIGID......GENERAL PURPOSE........
Part#:199011.00
Catalog#:199011.00
Product
General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 254T Frame, TEFC
General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 254T Frame, TEFC
OBSOLETE REPLACED BY B199011.00 ..7 1/2HP..1200RPM.254T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.14SF.RIGID......GENERAL PURPOSE........
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output KW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Voltage
Voltage: 208-230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1185 & 990 rpm
Speed: 1182 & 985 rpm
Speed: 1182 & 985 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 254T
Frame: 254T
Frame: 254T
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 & 91.7 %
Efficiency: 91 & 90.2 %
Efficiency: 91 & 90.2 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 23-22.2/11.1 & 19/9.5 A
Current: 19.8/9.9 & 17/8.5 A
Current: 20.4/10.2 & 17.4/8.7 A
Power Factor
Power Factor: 70
Power Factor: 78.5
Power Factor: 74
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6308
Opp Drive End Bearing Size: 6209
Opp Drive End Bearing Size: 6209
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: N
IP Code
IP Code: 43
IP Code: 55
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 1.366 Ohms
Resistance Main: 1.32 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 23.19 in
Overall Length: 24.15 in
Overall Length: N/A
Frame Length
Frame Length: N/A
Frame Length: 10.00 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.625 in
Shaft Diameter: 1.626 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: 4 in
Shaft Extension: 4 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 20:1
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Frame Size
Frame Size: 254
Frame Size: 254
Frame Size: 254
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Current
Current: 23.0-22.2/11.1 A
Current: 19.8/9.9 A
Current: 20.4/10.2 A
Efficiency
Efficiency: 91.7 %
Efficiency: 91.0 %
Efficiency: 91.0 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Speed
Speed: 1185.0 rpm
Speed: 1182.0 rpm
Speed: 1182.0 rpm
Connection Drawing
Connection Drawing: 004172.01
Connection Drawing: EE7308K
Connection Drawing: EE7308K-LE
Outline Drawing
Outline Drawing: 16953860-254T
Outline Drawing: SS620703-100
Outline Drawing: SS620244-254T
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A