Product Comparator
Product

General Purpose Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
Part#:171566.60
Catalog#:171566.60
Superseded

General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
Part#:184TTFBD6028
Catalog#:GT1213A
List Price: $893.00
Your Price: Login is Required
Related

General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
Part#:199054.00
Catalog#:199054.00
Product
General Purpose Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
General Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TC Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5 & 5 Hp
Output HP: 5 & 3 Hp
Output HP: 5 & 3 Hp
Output KW
Output KW: 3.7 & 3.7 kW
Output KW: 3.7 & 2.2 kW
Output KW: 3.7 & 2.2 kW
Voltage
Voltage: 208-230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1760 & 1445 rpm
Speed: 1765 & 1462 rpm
Speed: 1758 & 1468 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 184TC
Frame: 184TC
Frame: 184TC
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 & 86.5 %
Efficiency: 89.5 & 86.5 %
Efficiency: 90.2 & 89.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 13.8-12.8/6.4 & 15.4/7.7 A
Current: 13.2/6.6 & 10.2/5.1 A
Current: 12.4/6.2 & 9.6/4.8 A
Power Factor
Power Factor: 81.5
Power Factor: 80
Power Factor: 82.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: A
KVA Code
KVA Code: J
KVA Code: K
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: N
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 2.019 Ohms
Resistance Main: 2.75 Ohms
Resistance Main: 2.2 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Rolled Steel
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 16.93 in
Overall Length: 16.85 in
Overall Length: 16.73 in
Frame Length
Frame Length: N/A
Frame Length: 6.85 in
Frame Length: 6.73 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.75 in
Shaft Extension: 2.75 in
Shaft Extension: 2.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: 13.8-12.8/6.4 A
Current: 13.2/6.6 A
Current: 12.4/6.2 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1760.0 rpm
Speed: 1765.0 rpm
Speed: 1758.0 rpm
Connection Drawing
Connection Drawing: 005010.20
Connection Drawing: EE7308
Connection Drawing: EE7308-LE
Outline Drawing
Outline Drawing: SS622293-N184TC-4W2
Outline Drawing: SS600200-200
Outline Drawing: SS620296-184TC
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 90.2 %