Product Comparator
Product

AC Drives, 25 HP, 400-480 V, 34 Amps - 174433.00
Part#:174433.00
Catalog#:174433.00
Substitute

SM2 Vector NEMA 1 AC Drives, 25 HP, 400-480 V, 35 Amps - 174630.00
Part#:174630.00
Catalog#:174630.00
List Price: $6,034.00
Your Price: Login is Required
Substitute
Platinum e™ VSD Plus Platinum VSD - Plus VFD.IP20.IP20..3PH.25HP.400-480V - 176151.00
Part#:176151.00
Catalog#:176151.00
List Price: $6,925.00
Your Price: Login is Required
Product
AC Drives, 25 HP, 400-480 V, 34 Amps
AC Drives, 25 HP, 400-480 V, 35 Amps
Platinum VSD - Plus VFD.IP20.IP20..3PH.25HP.400-480V
Voltage
Voltage: 400-480 V
Voltage: 400-480 V
Voltage: N/A
Output HP
Output HP: 25 Hp
Output HP: 25 Hp
Output HP: N/A
Output HP
Output HP: 25 Hp
Output HP: 25 Hp
Output HP: N/A
Voltage
Voltage: 400-480 V
Voltage: 400-480 V
Voltage: N/A
Phase
Phase: THREE PHASE
Phase: THREE PHASE
Phase: N/A
Protection
Protection: IP20
Protection: IP20
Protection: N/A
Ouput Amps
Ouput Amps: 34 A
Ouput Amps: 35 A
Ouput Amps: N/A
Enclosure Material
Enclosure Material: Plastic
Enclosure Material: Plastic
Enclosure Material: N/A
Series
Series: Sub-Micro Series
Series: Sub-Micro Series
Series: N/A