Product Comparator
Product

Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, TENV
Part#:182THTS19033
Catalog#:W520
Substitute

Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, TENV
Part#:182THTCD19033
Catalog#:W520A
List Price: $1,266.00
Your Price: Login is Required
Product
Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, TENV
Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182T Frame, TENV
Phase
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1760 rpm
Speed: 1770 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 182T
Frame: 182T
Enclosure
Enclosure: Totally Enclosed Non Ventilated
Enclosure: Totally Enclosed Non Ventilated
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 90.2 %
Efficiency: 89.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 3.2 A
Current: 3.1 A
Power Factor
Power Factor: 80
Power Factor: 80
Duty
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: H
Design Code
Design Code: B
Design Code: B
KVA Code
KVA Code: K
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Listed
CSA
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
IP Code
IP Code: 56
IP Code: 56
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 3.76 Ohms
Resistance Main: 3.53 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 12.71 in
Overall Length: N/A
Frame Length
Frame Length: 5.75 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.78 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Current
Current: 3.2 A
Current: 3.1 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1760.0 rpm
Speed: 1770.0 rpm
Connection Drawing
Connection Drawing: A-EE7300
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: A-SS69966-575
Outline Drawing: SS600211-200
Voltage
Voltage: 575 V
Voltage: 575 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 182
Frame Size: 182
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 90.2 %
Efficiency: 89.5 %