Product Comparator
Product

Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Part#:182TTFB6031
Catalog#:GT3110
Superseded

Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Part#:182TTFBD6031
Catalog#:GT3110A
List Price: $1,247.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Part#:182TTFBD6072
Catalog#:GT3110A-P
List Price: $1,502.00
Your Price: Login is Required
Product
Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182JM Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 3 & 2 Hp
Output HP: 3 & 2 Hp
Output HP: 3 & 2 Hp
Output KW
Output KW: 2.2 & 1.5 kW
Output KW: 2.2 & 1.5 kW
Output KW: 2.2 & 1.5 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1750 & 1460 rpm
Speed: 1762 & 1468 rpm
Speed: 1762 & 1468 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 182JM
Frame: 182JM
Frame: 182JM
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 & 88.5 %
Efficiency: 89.5 & 85.5 %
Efficiency: 89.5 & 85.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 7.8/3.9 & 6.6/3.3 A
Current: 8.3/4.15 & 6.8/3.4 A
Current: 8.3/4.15 & 6.8/3.4 A
Power Factor
Power Factor: 82
Power Factor: 78
Power Factor: 78
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: A
KVA Code
KVA Code: K
KVA Code: L
KVA Code: L
Drive End Bearing Size
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 3.76 Ohms
Resistance Main: 3.85 Ohms
Resistance Main: 3.85 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: JM
Shaft Type: JM
Shaft Type: JM
Overall Length
Overall Length: 17.51 in
Overall Length: N/A
Overall Length: N/A
Shaft Diameter
Shaft Diameter: 0.875 in
Shaft Diameter: 1.250 in
Shaft Diameter: 1.000 in
Shaft Extension
Shaft Extension: 4.25 in
Shaft Extension: N/A
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: VARIABLE 10:1
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Current
Current: 7.8/3.9 A
Current: 8.3/4.2 A
Current: 8.3/4.2 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1750.0 rpm
Speed: 1762.0 rpm
Speed: 1762.0 rpm
Connection Drawing
Connection Drawing: EE7308
Connection Drawing: EE7308
Connection Drawing: EE7308
Outline Drawing
Outline Drawing: SS620560-182JM
Outline Drawing: SS600202-100
Outline Drawing: SS600202-100
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 182
Frame Size: 182
Frame Size: 182
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %