Product Comparator
Product

Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP
Part#:184TBDW7656
Catalog#:Z506A
Superseded

Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP
Part#:131537.00
Catalog#:131537.00
List Price: $1,017.00
Your Price: Login is Required
Product
Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP
Air Compressor Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, DP
Phase
Phase: 1.0
Phase: 1.0
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Voltage
Voltage: 208-230 V
Voltage: 208-230 V
Speed
Speed: 1750 rpm
Speed: 1740 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 184T
Frame: 184T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 84 %
Efficiency: 83 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 22.0-20.0 A
Current: 23.0-21.0 A
Power Factor
Power Factor: 98
Power Factor: 94
Duty
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Design Code
Design Code: L
Design Code: L
KVA Code
KVA Code: G
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CE
CE: Y
CE: N
IP Code
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Capacitor Start Capacitor Run
Electrical Type: Capacitor Start Capacitor Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Rotation
Rotation: Selective Counterclockwise
Rotation: Selective Counterclockwise
Resistance Main
Resistance Main: 0 Ohms
Resistance Main: .48 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 15.21 in
Overall Length: 14.69 in
Frame Length
Frame Length: 11.00 in
Frame Length: 10.50 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.75 in
Shaft Extension: 2.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Current
Current: 22.0-20.0 A
Current: 23.0-21.0 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1750.0 rpm
Speed: 1740.0 rpm
Connection Drawing
Connection Drawing: 005018.01ME
Connection Drawing: 005018.01
Outline Drawing
Outline Drawing: 035655-1100
Outline Drawing: 035370-1050
Voltage
Voltage: 208-230 V
Voltage: 208-230 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 84.0 %
Efficiency: 83.0 %