Product Comparator
Product

Crop Dryer Motor, 5 & 7 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 184TZ Frame, DP
Part#:184TTDW7611
Catalog#:Y302A
Superseded

Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Part#:182TTDBD6014
Catalog#:B131849
List Price: $1,128.00
Your Price: Login is Required
Substitute

Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO
Part#:131849.00
Catalog#:131849.00
Product
Crop Dryer Motor, 5 & 7 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 184TZ Frame, DP
Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 230/460 & 230/460 V, 3600 & 3600 RPM, 182TZ Frame, DPAO
Crop Dryer Motor, 5 & 7.50 HP, 3 Ph, 60 & 60 Hz, 208-230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, DPAO
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5 & 7 Hp
Output HP: 5 & 7.50 Hp
Output HP: 5 & 7.50 Hp
Output KW
Output KW: 3.7 & 5.2 kW
Output KW: 3.7 & 5.6 kW
Output KW: 3.7 & 5.6 kW
Voltage
Voltage: 208-220/440 & 208-220/440 V
Voltage: 230/460 & 230/460 V
Voltage: 208-230/460 & 208-230/460 V
Speed
Speed: 3450 & 3450 rpm
Speed: 3495 & 3495 rpm
Speed: 3450 & 3450 rpm
Service Factor
Service Factor: 1.4 & 1.0
Service Factor: 1.0 & 1.0
Service Factor: 1.0 & 1.0
Frame
Frame: 184TZ
Frame: 182TZ
Frame: 184TZ
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof Air Over
Enclosure: Drip Proof Air Over
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Efficiency
Efficiency: 82.5 & 82.5 %
Efficiency: 86.5 & 83.6 %
Efficiency: 87.5 & 86.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 60 Hz
Frequency: 60 & 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 13.8-13.2/6.60 & 20.7-19.5/9.75 A
Current: 12.6/6.3 & 19.2/9.6 A
Current: 12.9-12.5/6.2 & 20.8-19/9.5 A
Power Factor
Power Factor: 89.6
Power Factor: 86
Power Factor: 86.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: NO DESIGN CODE
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: J
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: N
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 4.33 Ohms
Resistance Main: 0 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Single Special Extension
Shaft Type: Single Special Extension
Shaft Type: Single Special Extension
Overall Length
Overall Length: 13.16 in
Overall Length: N/A
Overall Length: 13.94 in
Frame Length
Frame Length: 9.00 in
Frame Length: N/A
Frame Length: 9.00 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.78 in
Shaft Extension: N/A
Shaft Extension: 3.59 in
Assembly/Box Mounting
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.4
Service Factor: 1.0
Service Factor: 1.0
Frame Suffix
Frame Suffix: TZ
Frame Suffix: TZ
Frame Suffix: TZ
Current
Current: 13.8-13.2/6.6 A
Current: 12.6/6.3 A
Current: 12.9-12.5/6.2 A
Synchronous RPM
Synchronous RPM: 3600 & 3600 rpm
Synchronous RPM: 3600 & 3600 rpm
Synchronous RPM: 3600 & 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3450.0 rpm
Speed: 3495.0 rpm
Speed: 3450.0 rpm
Connection Drawing
Connection Drawing: 005010.20ME
Connection Drawing: EE7308T
Connection Drawing: 005010.20
Outline Drawing
Outline Drawing: 035790-900
Outline Drawing: SS600240-100
Outline Drawing: 035720-900
Voltage
Voltage: 208-220/440 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 184
Frame Size: 182
Frame Size: 184
Torque UOM
Torque UOM: lb-ft
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 82.5 %
Efficiency: 86.5 %
Efficiency: 87.5 %