Product Comparator
Product

OBSOLETE REPLACED BY B199069.00 ..50HP..3600RPM.326TSC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID-C......GENERAL PURPOSE........
Part#:199069.00
Catalog#:199069.00
Superseded

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 326TSC Frame, TEFC
Part#:326TSTFCD6003
Catalog#:GT1236A
List Price: $6,514.00
Your Price: Login is Required
Related

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 326TSC Frame, TEFC
Part#:170112.60
Catalog#:170112.60
Product
OBSOLETE REPLACED BY B199069.00 ..50HP..3600RPM.326TSC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID-C......GENERAL PURPOSE........
General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 326TSC Frame, TEFC
General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 326TSC Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 50 & 40 Hp
Output HP: 50 & 40 Hp
Output HP: 50 & 40 Hp
Output KW
Output KW: 37.0 & 30.0 kW
Output KW: 37.0 & 30.0 kW
Output KW: 37.0 & 30.0 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 3560 & 2970 rpm
Speed: 3568 & 2968 rpm
Speed: 3565 & 2965 rpm
Service Factor
Service Factor: 1.15 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 326TSC
Frame: 326TSC
Frame: 326TSC
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93 & 93 %
Efficiency: 94.1 & 93.3 %
Efficiency: 94.1 & 94.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 111/55.5 & 100/50 A
Current: 113/56.5 & 110/55 A
Current: 123-112/56 & 100/50 A
Power Factor
Power Factor: 90
Power Factor: 88
Power Factor: 88.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6212
Drive End Bearing Size: 6312
Drive End Bearing Size: 6312
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6212
Opp Drive End Bearing Size: 6212
Opp Drive End Bearing Size: 6312
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Wye Start Delta Run Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .102 Ohms
Resistance Main: .128 Ohms
Resistance Main: .085 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: TS
Shaft Type: TS
Shaft Type: TS
Overall Length
Overall Length: N/A
Overall Length: 29.69 in
Overall Length: 29.72 in
Frame Length
Frame Length: N/A
Frame Length: 14.56 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.875 in
Shaft Diameter: 1.875 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 3.75 in
Shaft Extension: 3.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: CONSTANT 2:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 50 Hp
Output HP: 50 Hp
Output HP: 50 Hp
Output KW
Output KW: 37.0 kW
Output KW: 37.0 kW
Output KW: 37.0 kW
Frame Size
Frame Size: 326
Frame Size: 326
Frame Size: 326
Frame Suffix
Frame Suffix: TSC
Frame Suffix: TSC
Frame Suffix: TSC
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Current
Current: 111.0/55.5 A
Current: 113.0/56.5 A
Current: 123.0-112.0/56.0 A
Efficiency
Efficiency: 93.0 %
Efficiency: 94.1 %
Efficiency: 94.1 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: A-EE7308AA-LE
Connection Drawing: EE7308AA
Connection Drawing: 004172.01
Outline Drawing
Outline Drawing: SS620302-326TSC
Outline Drawing: SS312783-200
Outline Drawing: B-SS622282