Product Comparator
Product

Obsolete, replaced by B199721.00 - 75HP..1200RPM.405T.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
Part#:199721.00
Catalog#:199721.00
Superseded

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 405T Frame, DP
Part#:405TTDCD6081
Catalog#:GT0044A
List Price: $11,112.00
Your Price: Login is Required
Related

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 405T Frame, DP
Part#:170150.60
Catalog#:170150.60
Product
Obsolete, replaced by B199721.00 - 75HP..1200RPM.405T.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 405T Frame, DP
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 405T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output KW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 1190 & 990 rpm
Speed: 1188 & 988 rpm
Speed: 1190 & 990 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 405T
Frame: 405T
Frame: 405T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 94.5 & 94.1 %
Efficiency: 94.5 & 94.1 %
Efficiency: 94.5 & 94.1 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 180/90 & 174/87 A
Current: 174/87 & 170/85 A
Current: 210-199/99.5 & 192/96 A
Power Factor
Power Factor: 83
Power Factor: 85
Power Factor: 75
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: F
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: 6316
Drive End Bearing Size: 6316
Drive End Bearing Size: 6316
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6315
Opp Drive End Bearing Size: 6315
Opp Drive End Bearing Size: 6314
UL
UL: Recognized
UL: Recognized
UL: No
CSA
CSA: Y
CSA: Y
CSA: N
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 12
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Wye Start Delta Run Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .08 Ohms
Resistance Main: .107 Ohms
Resistance Main: .0669 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: 38.78 in
Overall Length: 34.25 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 2.875 in
Shaft Diameter: 2.875 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 7.25 in
Shaft Extension: 7.25 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 180.0/90.0 A
Current: 174.0/87.0 A
Current: 210.0-199.0/99.5 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1190.0 rpm
Speed: 1188.0 rpm
Speed: 1190.0 rpm
Connection Drawing
Connection Drawing: EE7308AA-LE
Connection Drawing: EE7308AA
Connection Drawing: 004172.01
Outline Drawing
Outline Drawing: SS620253-405T
Outline Drawing: SS620754-200
Outline Drawing: 16955860
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Output KW
Output KW: 56.0 kW
Output KW: 56.0 kW
Output KW: 56.0 kW
Output HP
Output HP: 75 Hp
Output HP: 75 Hp
Output HP: 75 Hp
Frame Size
Frame Size: 405
Frame Size: 405
Frame Size: 405
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 94.5 %
Efficiency: 94.5 %
Efficiency: 94.5 %