Product Comparator
Product

75, 1800, DP, 365TC, 3, 60, 230/460
Part#:199816.00
Catalog#:199816.00
Superseded

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 365TC Frame, DP
Part#:365TTDBD6028
Catalog#:GT0284
List Price: $8,046.00
Your Price: Login is Required
Substitute
..75HP..1800RPM.365TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
Part#:B199816.00
Catalog#:B199816.00
Related

General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 365TC Frame, DP
Part#:171690.60
Catalog#:171690.60
Product
75,1800,DP,365TC,3,60,230/460
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 365TC Frame, DP
..75HP..1800RPM.365TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
General Purpose Motor, 75 & 60 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 365TC Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output HP: 75 & 60 Hp
Output KW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Output KW: 56.0 & 45.0 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 1785 & 1485 rpm
Speed: 1780 & 1480 rpm
Speed: 1782 & 1482 rpm
Speed: 1790 & 1486 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 365TC
Frame: 365TC
Frame: 365TC
Frame: 365TC
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95 & 95.4 %
Efficiency: 95 & 94.5 %
Efficiency: 95 & 93.6 %
Efficiency: 95.4 & 95 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 174/87 & 168/84 A
Current: 171/85.5 & 166/83 A
Current: 172/86 & 166/83 A
Current: 189-174/87 & 168/84 A
Power Factor
Power Factor: 85
Power Factor: 86.8
Power Factor: 86
Power Factor: 84.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6314
Drive End Bearing Size: 6314
Drive End Bearing Size: 6314
Drive End Bearing Size: 6313
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6313
Opp Drive End Bearing Size: 6313
Opp Drive End Bearing Size: 6313
Opp Drive End Bearing Size: 6213
UL
UL: Recognized
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 12
IP Code: 22
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Wye Start Delta Run Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .0698 Ohms
Resistance Main: .0835 Ohms
Resistance Main: .0848 Ohms
Resistance Main: .051 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: N/A
Overall Length: 30.05 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 2.375 in
Shaft Diameter: N/A
Shaft Diameter: 2.375 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 5.88 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Inverter Load: CONSTANT 4:1
Output HP
Output HP: 75 Hp
Output HP: 75 Hp
Output HP: 75 Hp
Output HP: 75 Hp
Output KW
Output KW: 56.0 kW
Output KW: 56.0 kW
Output KW: 56.0 kW
Output KW: 56.0 kW
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: 174.0/87.0 A
Current: 171.0/85.5 A
Current: 172.0/86.0 A
Current: 189.0-174.0/87.0 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1785.0 rpm
Speed: 1780.0 rpm
Speed: 1782.0 rpm
Speed: 1790.0 rpm
Connection Drawing
Connection Drawing: EE7308AA-LE
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA
Connection Drawing: 004172.01
Outline Drawing
Outline Drawing: SS620662
Outline Drawing: SS620751-200
Outline Drawing: SS620751
Outline Drawing: SS622042LE
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Frame Size
Frame Size: 365
Frame Size: 365
Frame Size: 365
Frame Size: 365
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 95.0 %
Efficiency: 95.0 %
Efficiency: 95.0 %
Efficiency: 95.4 %