Product Comparator
Product

Obsolete, replaced by B199966.00 -.20..1800.256JM.OPEN.230/460V.3.60/50HZ.CONT.40C..RIGID C-FACE..............
Part#:199966.00
Catalog#:199966.00
Superseded

Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256JM Frame, DP
Part#:256TTDBD6032
Catalog#:GT0462
List Price: $2,891.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256JM Frame, DP
Part#:B199966.00
Catalog#:B199966.00
Product
Obsolete, replaced by B199966.00 -.20..1800.256JM.OPEN.230/460V.3.60/50HZ.CONT.40C..RIGID C-FACE..............
Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256JM Frame, DP
Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 256JM Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 20 & 15 Hp
Output HP: 20 & 15 Hp
Output HP: 20 & 15 Hp
Output KW
Output KW: 14.9 & 11.2 kW
Output KW: 14.9 & 11.2 kW
Output KW: 14.9 & 11.2 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1773 & 1475 rpm
Speed: 1770 & 1475 rpm
Speed: 1770 & 1474 rpm
Service Factor
Service Factor: 1.15 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 256JM
Frame: 256JM
Frame: 256JM
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 93 & 92.4 %
Efficiency: 93 & 92.4 %
Efficiency: 93 & 92.4 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 48/24 & 44/22.1 A
Current: 48.5/24.3 & 45/22.4 A
Current: 48.5/24.3 & 45/22.4 A
Power Factor
Power Factor: 82
Power Factor: 83.5
Power Factor: 83.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .455 Ohms
Resistance Main: .51 Ohms
Resistance Main: .546 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: JM
Shaft Type: JM
Shaft Type: JM
Overall Length
Overall Length: N/A
Overall Length: 25.99 in
Overall Length: 25.99 in
Frame Length
Frame Length: N/A
Frame Length: 12.20 in
Frame Length: 12.20 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.249 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 5.5 in
Shaft Extension: 5.25 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 20:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Current
Current: 48.0/24.0 A
Current: 48.5/24.3 A
Current: 48.5/24.3 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1773.0 rpm
Speed: 1770.0 rpm
Speed: 1770.0 rpm
Connection Drawing
Connection Drawing: EE7308K
Connection Drawing: EE7308K
Connection Drawing: EE7308K
Outline Drawing
Outline Drawing: SS620313
Outline Drawing: SS620822-200
Outline Drawing: SS620822-256T
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 14.9 kW
Output KW: 14.9 kW
Output KW: 14.9 kW
Output HP
Output HP: 20 Hp
Output HP: 20 Hp
Output HP: 20 Hp
Frame Size
Frame Size: 256
Frame Size: 256
Frame Size: 256
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 93.0 %
Efficiency: 93.0 %
Efficiency: 93.0 %