Product Comparator
Product

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JM Frame, TEFC
Part#:213TTFB6031
Catalog#:GT3116
Superseded

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JM Frame, TEFC
Part#:213TTFBD6031
Catalog#:GT3116A
List Price: $1,849.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JM Frame, TEFC
Part#:213TTFBD6072
Catalog#:GT3116A-P
List Price: $2,128.00
Your Price: Login is Required
Product
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JM Frame, TEFC
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JM Frame, TEFC
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213JM Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output KW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1770 & 1480 rpm
Speed: 1768 & 1475 rpm
Speed: 1768 & 1475 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 213JM
Frame: 213JM
Frame: 213JM
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 & 92 %
Efficiency: 91.7 & 90.2 %
Efficiency: 91.7 & 90.8 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 18.6/9.3 & 16.4/8.2 A
Current: 19/9.5 & 16.2/8.1 A
Current: 19/9.5 & 16.2/8.1 A
Power Factor
Power Factor: 83
Power Factor: 79.3
Power Factor: 79.3
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 1.035 Ohms
Resistance Main: 1.473 Ohms
Resistance Main: 1.473 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: JM
Shaft Type: JM
Shaft Type: JM
Overall Length
Overall Length: 20.65 in
Overall Length: 20.27 in
Overall Length: N/A
Frame Length
Frame Length: 9.65 in
Frame Length: 9.65 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 0.875 in
Shaft Diameter: 0.874 in
Shaft Diameter: 0.874 in
Shaft Extension
Shaft Extension: 4.25 in
Shaft Extension: 4.5 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JM
Frame Suffix: JM
Frame Suffix: JM
Current
Current: 18.6/9.3 A
Current: 19.0/9.5 A
Current: 19.0/9.5 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1770.0 rpm
Speed: 1768.0 rpm
Speed: 1768.0 rpm
Connection Drawing
Connection Drawing: EE7308
Connection Drawing: EE7308
Connection Drawing: EE7308
Outline Drawing
Outline Drawing: SS620561-213TC
Outline Drawing: SS620824-100
Outline Drawing: SS620824-100
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %