Product Comparator
Product

General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, TEFC
Part#:213TTFBA6003
Catalog#:GT1215
Superseded

General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, TEFC
Part#:213TTFBD6003
Catalog#:GT1215A
List Price: $1,296.00
Your Price: Login is Required
Substitute

General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 200/400 V, 3600 & 3000 RPM, 213TC Frame, TEFC
Part#:213TTFWD6001
Catalog#:E2015A
Product
General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, TEFC
General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TC Frame, TEFC
General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 200/400 V, 3600 & 3000 RPM, 213TC Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 7.50 Hp
Output KW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 5.6 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 200/400 V
Speed
Speed: 3525 & 2930 rpm
Speed: 3520 & 2935 rpm
Speed: 3525 & 2920 rpm
Service Factor
Service Factor: 1.15 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.0
Frame
Frame: 213TC
Frame: 213TC
Frame: 213TC
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 & 91 %
Efficiency: 89.5 & 87.2 %
Efficiency: 89.5 & 87.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 17.8/8.9 & 14.4/7.2 A
Current: 18/9 & 15.2/7.6 A
Current: 19.7-18.6/9.3 & 21/10.5 A
Power Factor
Power Factor: 88
Power Factor: 86.5
Power Factor: 84.6
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: A
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .805 Ohms
Resistance Main: 1.661 Ohms
Resistance Main: .1725 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 19.53 in
Overall Length: 19.10 in
Overall Length: 19.47 in
Frame Length
Frame Length: N/A
Frame Length: 9.65 in
Frame Length: 9.65 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.37 in
Shaft Extension: 3.38 in
Shaft Extension: 3.12 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F3
Inverter Load
Inverter Load: CONSTANT 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: 17.8/8.9 A
Current: 18.0/9.0 A
Current: 19.7-18.6/9.3 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3525.0 rpm
Speed: 3520.0 rpm
Speed: 3525.0 rpm
Connection Drawing
Connection Drawing: A-EE7308
Connection Drawing: EE7308
Connection Drawing: 005010.01
Outline Drawing
Outline Drawing: SS620297-213TC
Outline Drawing: SS620688-100
Outline Drawing: SS88794-965
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %