Product Comparator
Product

General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213T Frame, TEFC
Part#:213TTFW16040
Catalog#:E2141
Superseded

General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213T Frame, TEFC
Part#:213TTFCD6030
Catalog#:GT1116A
List Price: $1,373.00
Your Price: Login is Required
Substitute

General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213T Frame, TEFC
Part#:213TTFCD6031
Catalog#:GT1116A-P
Product
General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213T Frame, TEFC
General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 213T Frame, TEFC
General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1765 rpm
Speed: 1768 rpm
Speed: 1768 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 213T
Frame: 213T
Frame: 213T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 7.9 A
Current: 7.6 A
Current: 7.6 A
Power Factor
Power Factor: 78.3
Power Factor: 79.3
Power Factor: 79.3
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6307
Drive End Bearing Size: 6308
Drive End Bearing Size: 6308
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 1.18 Ohms
Resistance Main: 1.473 Ohms
Resistance Main: 1.473 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 18.73 in
Overall Length: 18.53 in
Overall Length: N/A
Frame Length
Frame Length: 9.65 in
Frame Length: 7.95 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.47 in
Shaft Extension: 3.38 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 7.9 A
Current: 7.6 A
Current: 7.6 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1765.0 rpm
Speed: 1768.0 rpm
Speed: 1768.0 rpm
Connection Drawing
Connection Drawing: A-EE7300
Connection Drawing: EE7300
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: SS88975-965
Outline Drawing: SS620702-100
Outline Drawing: SS620702-100
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %