Product Comparator
Product

General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213T Frame, TEFC
Part#:213TTFW16048
Catalog#:U627A
Superseded

General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213T Frame, TEFC
Part#:213TTFCD6039
Catalog#:GT1816
List Price: $1,377.00
Your Price: Login is Required
Substitute
7.5, 1800, TEFC, 213T, 3/60/200
Part#:213TTFBD6039
Catalog#:GT1866
List Price: $1,199.00
Your Price: Login is Required
Product
General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213T Frame, TEFC
General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213T Frame, TEFC
7.5,1800,TEFC,213T,3/60/200
Phase
Phase: 3.0
Phase: 3.0
Phase: N/A
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: N/A
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: N/A
Voltage
Voltage: 200 V
Voltage: 200 V
Voltage: N/A
Speed
Speed: 1765 rpm
Speed: 1768 rpm
Speed: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: N/A
Frame
Frame: 213T
Frame: 213T
Frame: N/A
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: N/A
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: N/A
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: N/A
Current
Current: 22.1 A
Current: 21.9 A
Current: N/A
Power Factor
Power Factor: 79.2
Power Factor: 79.3
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: N/A
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: N/A
Design Code
Design Code: B
Design Code: B
Design Code: N/A
KVA Code
KVA Code: H
KVA Code: H
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: 6307
Drive End Bearing Size: 6308
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: N/A
UL
UL: Recognized
UL: Listed
UL: N/A
CSA
CSA: Y
CSA: Y
CSA: N/A
CE
CE: Y
CE: Y
CE: N/A
IP Code
IP Code: 43
IP Code: 55
IP Code: N/A
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: N/A
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: N/A
Poles
Poles: 4
Poles: 4
Poles: N/A
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: N/A
Resistance Main
Resistance Main: 1.18 Ohms
Resistance Main: 1.473 Ohms
Resistance Main: N/A
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: N/A
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: N/A
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: N/A
Frame Material
Frame Material: Rolled Steel
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: N/A
Overall Length
Overall Length: 20.23 in
Overall Length: N/A
Overall Length: N/A
Frame Length
Frame Length: 11.15 in
Frame Length: N/A
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: 3.47 in
Shaft Extension: N/A
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: N/A
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: N/A
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: N/A
Current
Current: 22.1 A
Current: 21.9 A
Current: N/A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: N/A
Speed
Speed: 1765.0 rpm
Speed: 1768.0 rpm
Speed: N/A
Connection Drawing
Connection Drawing: EE7300
Connection Drawing: EE7300
Connection Drawing: N/A
Outline Drawing
Outline Drawing: SS86560-965
Outline Drawing: SS620702-100
Outline Drawing: N/A
Voltage
Voltage: 200 V
Voltage: 200 V
Voltage: N/A
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: N/A
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: N/A